background-waves

7152

Product Status| Activei

7152

SW H/L 3POS | Series: Headlamp Push Pull Switches
info
In = Headlamps Off; Mid = Parking Lights and Tail Lights On; Out = Headlights and Tail Lights On Four screw terminals, plated steel case, silver contacts, mounting stem with 3/8"-24 thread. 15A per circuit at 12V DC.
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
12
Positions
3: Off - Park/Tail - Head/Tail
Actuator
Knob
Color & Finish
Ivory Plastic; "LIGHTS" Imprint
Input Terminals
4 Screw
Housing
Plated Steel
Contacts
Silver Laminated

7152 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
7152SW H/L 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.