background-waves

7157

SW H/L 3POS 24821 | Series: Headlamp Push Pull Switches
info
Three knob pull positions: In = Headlamps Off; Mid = Parking Lights and Tail Lights On; Out = Headlights and Tail Lights On With 30A at 12V circuit breaker, ivory knob imprinted ‘Lights’. Three screw terminals, plated steel case, silver contacts, mounting stem with 7/16"-28 thread.
PropertyValue
Current Rating (Continuous) in Amps
30
Positions
3: Off - Park/Tail - Head/Tail
Actuator
Knob
Color & Finish
Ivory Plastic; "LIGHTS" Imprint
Input Terminals
3 Screw – 1 Stud
Housing
Plated Steel
Contacts
Silver Laminated
Mounting Method
1 Stud

7157 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
7157SW H/L 3POS 24821

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.