background-waves

M-482

Product Status| Activei

M-482

SW P-P 2POS | Series: Marine Push Pull Switches
info
Brass housing, brass mounting stem 3/8" -32 thread, 1 1/4" (31.8mm) long. Fits panels up to 3/4" (19.1mm) thick.
Two brass screw terminals.
Chrome-plated brass knob.
Gasket-sealed case.
10A at 12V DC, 6-36V Good for marine applications.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Chrome-Plated Brass Knob
Input Terminals
2 Brass Screw
Housing
Gasket Sealed

M-482 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-482SW P-P 2POSRoHS11/8/2017Pb-Free11/8/2017Yes11/8/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.