background-waves

M-490-BX

Product Status| Activei

M-490-BX

MOM P/P SW 2POS N.O 20A/24VDC | Series: Marine Push Pull Switches
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. With heavy duty brass bodies. the Marine Push Pull Switches are designed for circuit control within the Marine environment.

PropertyValue
Current Rating (Continuous) in Amps
35
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Knob
Color & Finish
Chrome-Plated Brass
Input Terminals
Two 8-32 Brass Screws
Housing
Brass
Contacts
Silver

M-490-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-490-BXMOM P/P SW 2POS N.O 20A/24VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.