background-waves

M-531

Product Status| Activei

M-531

SW P-P 3POS | Series: Marine Push Pull Switches
info
10A per circuit at 6-36V DC.
Brass housing.
Brass mounting stem 3/8" -32 thread, 1 1/4" (31.8mm) long. Fits panels up to 3/4" (19.1mm) thick.
Off - On A&B - On B&H.
Three brass screw terminals.
Chrome-plated brass knob 10-32 thread.
Brass mounting stem, 3/8" -32 thread, 1 1/4" (31.8mm) long, fits panels up to 1" (25.4mm) thick.
With brass facenut, washer and hexnut. Good for marine applications.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
3
Actuator
Chrome-Plated Brass Knob
Input Terminals
3 Brass Screw
Housing
Brass

M-531 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-531SW P-P 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.