background-waves

M-626

Product Status| Activei

M-626

SW MOM NO SCW CAP | Series: Marine Push Pull Switches
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. With heavy duty brass bodies. the Marine Push Pull Switches are designed for circuit control within the Marine environment.

PropertyValue
Current Rating (Continuous) in Amps
35
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Plunger
Color & Finish
Black Rubber; "PUSH" Imprint
Input Terminals
2 Screw
Housing
Brass
Contacts
Silver

M-626 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-626SW MOM NO SCW CAP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.