background-waves

M-639-01

Product Status| Activei

M-639-01

MOM P/P SW N.C 2POS 10A/12VDC | Series: Marine Push Pull Switches
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. With heavy duty brass bodies, the Marine Push Pull Switches are designed for circuit control within the Marine environment.

PropertyValue
Current Rating Max (A)
10
Maximum DC Voltage (V)
12
Circuitry
SPST NC
Normal Position
Normally Closed
Actuator
Chrome-Plated Brass Knob
Color & Finish
Push Button
Input Terminals
Brass
Housing
Brass
Contacts
Brass
Circuits
1
Mounting Hole Dimensions (in)
5/8"-32

M-639-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-639-01MOM P/P SW N.C 2POS 10A/12VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.