background-waves

50036-BP

Product Status| Obsoletei

50036-BP

SW P-P SPDT | Series: Special Purpose Push Pull Switches
info

Push-pull switches specially designed for applications such as:

  • Heaters
  • Heater-Defrost
  • Headlamps
  • Two-Speed Axles
  • Terminal Block Limit
  • Magneto (In-Run and Out-Run)
View the specifications table below to find the correct push-pull switch for your application. Universal style push-pull switches can be found on the previous page.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Closed
Positions
2
Actuator
Knob
Color & Finish
Red Plastic
Input Terminals
Three Screw
Housing
Zinc - Protective Rubber Boot

50036-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
50036-BPSW P-P SPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.