background-waves

50082

Product Status| Obsoletei

50082

SW P-P 3POS | Series: Two Circuit Push Pull Switches
info

This product is not recommended for new designs

SPDT, Off - On circuit 1 - On circuit 2.
Switches energize two circuits alternately from a common feed.
10A at 12V DC per circuit.
Three blade terminals.
Steel mounting stem 1/2""-20 thread, 5/8"" (15.9mm) long, and integral chrome-plated knob.
Plated steel case."
PropertyValue
Current Rating (Continuous) in Amps
8
Maximum DC Voltage (V)
12
Circuitry
DPDT
Positions
2: Off-On
Actuator
Integral Chrome Plated Knob
Input Terminals
3 Screw
Housing
Plated Steel

50082 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
50082SW P-P 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.