background-waves

5027

Product Status| Obsoletei

5027

SW P-P 2CIR | Series: Two Circuit Push Pull Switches
info

SPST Normally On Switches energize two independent circuits simultaneously. 18A at 12V DC. Three screw terminals Ivory plastic knob, imprinted ‘Lights’, with 10-32 thread and set screw.

PropertyValue
Current Rating (Continuous) in Amps
18
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Knob
Color & Finish
Black Plastic; "LIGHTS" Imprint
Input Terminals
3 Screw
Housing
Plated Steel

5027 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5027SW P-P 2CIR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.