background-waves

5050

Product Status| Activei

5050

SW P-P 2CIR | Series: Two Circuit Push Pull Switches
info
Switches energize two independent circuits simultaneously. 20A total, 6-36V. With 30A circuit breaker included. Silver contacts. Plated steel mounting stem 1/2"-20 thread, 5/8" (15.9mm) long. Black plastic knob 10-32 thread with set screw, imprinted ‘Lights’. Two screw and one stud terminals, plated steel case. Breaker is removable.
PropertyValue
Current Rating (Continuous) in Amps
20
Circuitry
SPST
Actuator
Knob
Color & Finish
Black Plastic; "LIGHTS" Imprint
Input Terminals
2 Screw – 1 Stud
Housing
Plated Steel
Contacts
Silver
Mounting Method
1 Stud

5050 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
5050SW P-P 2CIR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.