background-waves

Rocker Switches

Our rocker switch portfolio provides reliable control solutions for electronic, industrial, and commercial vehicle applications. The lineup includes standard and heavy-duty automotive switches, as well as C&K® miniature, subminiature, and power rocker switches designed to support a wide range of performance, mounting, and configuration needs. Available in multiple circuit configurations, these rocker switches support both simple and multi-pole, multi-position switching. Options include sealed and waterproof designs for harsh environments, illuminated versions with LED or incandescent lighting for improved visibility, and high-current designs suited for demanding applications. Panel-mount options include snap-in, narrow-body, front-mount, and rear-mount styles, while PCB mount solutions support through-hole, vertical, right-angle, and surface-mount configurations. Compact footprints, rugged construction, and protective features such as recessed switch guards and moisture-resistant housings make these rocker switches well-suited for space-constrained and high-reliability designs. These rocker switches are commonly used in vehicles, industrial equipment, control panels, and electronic systems where dependable, user-operated switching is essential.
  • DPDT, DPST, SPDT, SPST, 3PDT, and 4PDT rocker switch options
  • Sealed and waterproof rocker switch designs available
  • LED and incandescent illuminated rocker switch options
  • Panel-mount and PCB-mount rocker switch configurations
  • Standard, heavy-duty, miniature, and subminiature rocker switch sizes

Rocker Switches Parts

FiltersFilters

Rocker Switches Applications

Highlights Section

  • General industrial and electrical equipment
  • Appliances
  • Data center and communications solutions
  • Consumer electronics solutions
  • Transportation
  • Health care solutions

Rocker Switches Resources

Rocker Switches Featured Products

Rocker Switches Support

Frequently Asked Questions

What are rocker switches?

Rocker switches are manually operated electromechanical devices used to control the flow of electrical current to a load. Typically, panel-mounted in commercial and marine vehicles, rocker switches feature an actuator that pivots like a seesaw on a center point to turn a connected device on or off or to control equipment. While many rocker switches are simple on-off

How do rocker switches work?

In a simple, normally open, on/off rocker switch, when the actuator is pushed to one side, it moves a contact located at the end of a semi-elliptical spring toward a fixed contact. When the contacts are touching, current flows and the connected device is turned on. To turn the device off, the actuator on the switch is pushed to the other side, returning the spring to