background-waves

54010

Product Status| Obsoletei

54010

SW RKR SPDT | Series: 540 Narrow Body
info

Universal application narrow body rocker switches

  • 10 A @ 12 Vdc
  • Circuitry: SPST
  • Positions: Two Positions
  • Up: On – Down: Off
  • Terminals: 3 Blade
  • Pilot Light: With or Without
  • Actuator Colors: Matte Black, Matter Red, Transparent Red, Transparent Amber
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
On - On
Input Terminals
3 Blade
Actuator
Curved
Contacts
Copper
Housing
Black Plastic
Mounting Method
Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
Panel Thickness
.020 to .250 – (.50mm to 6.35mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
13.97mm x 28.57mm

54010 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
54010SW RKR SPDTRoHS2/13/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.