background-waves

54012

Product Status| Obsoletei

54012

SW RKR SPST | Series: 540 Narrow Body
info

This product is not recommended for new designs

Universal application narrow body rocker switches

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
Off - On
Input Terminals
3 Blade
Actuator
Curved
Contacts
Copper
Housing
Black Plastic
Mounting Method
Panel Snap–In – 1.23 x .670–(31.42mm x 17.02mm)
Panel Thickness
.020 to .250 – (.50mm to 6.35mm)
Color & Finish
Red Plastic
Mounting Hole Dimensions (mm)
13.08mm x 27.71mm

54012 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
54012SW RKR SPSTRoHS2/13/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.