background-waves

56000-04

Product Status| Activei

56000-04

SW RKR SPST | Series: 56000 and 57000 Standard
info
Single and Double Pole. Universal application. Bright nickel plate or black bezel, narrow or wide. Plastic housing and actuator. Snap-in to fit panels 040" through .100: (1.0 to 2.5mm). Screw or blade terminals. 25A at 12V DC. Black actuator, bright bezel. Up: On, Down: Off, two screw terminals.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Screw
Actuator
Rocker Button
Contacts
Silver
Housing
Plastic with Metal Bezel and Snap Clip
Mounting Method
Panel Snap–In – .900(22.86mm) x 1.57(39.87mm)
Panel Thickness
.040 (1.01mm) to .100 (2.54mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

56000-04 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
56000-04SW RKR SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.