background-waves

56000-08

Product Status| Obsoletei

56000-08

SW RKR SPST | Series: 56000 and 57000 Standard
info
25A at 12V DC.
Moisture-resistant plastic housing, bezel and actuator.
Glossy finish actuator and bezel.
Snap-in mounting to fit panels .060" through .250" (1.5mm to 6.4mm).
Silver contacts,
Two brass blade terminals.
White actuator.
Fits standard panel hole .83" x 1.45" (21.1 x 36.8mm).
Two screw terminals.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2 Screw
Actuator
Rocker Button
Contacts
Silver
Housing
Plastic Black Moisture Resistant
Mounting Method
Panel Snap–In – .964(24.52mm) x 1.69(43.16)
Panel Thickness
.060 (1.52mm) to .250 (6.35mm)
Color & Finish
White Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

56000-08 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
56000-08SW RKR SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.