background-waves

56300-02

Product Status| Activei

56300-02

SW RKR SPST | Series: 56000 and 57000 Standard
info
  • Single and Double Pole.
  • Universal application.
  • Bright nickel plate or black bezel, narrow or wide.
  • Plastic housing and actuator.
  • Snap-in to fit panels 040" through .100: (1.0 to 2.5mm). Screw or blade terminals.
  • 25A at 12V DC.
  • White actuator, bright bezel.
  • Red independent pilot light. Up: On, Down: Off, three screw terminals. Diagram F.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - none - Off
Input Terminals
3 Screw
Actuator
Rocker Button
Contacts
Silver
Housing
Plastic with Metal Bezel and Snap Clip
Mounting Method
Panel Snap–In – 1.12(28.44mm) x 1.75(44.45mm)
Panel Thickness
.040 (1.01mm) to .100 (2.54mm)
Color & Finish
White Plastic – Illuminated (Red)
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

56300-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
56300-02SW RKR SPSTRoHS2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.