background-waves

57001-15

Product Status| Obsoletei

57001-15

SW RKR SPST MOM | Series: 56000 and 57000 Standard
info

25A at 12V DC. Moisture-resistant plastic housings, bezels and actuators. Glossy finish actuators and bezels except where noted. Snap-in mounting to fit panels .060" through .250" (1.5mm to 6.4mm). Silver contacts, brass blade or screw terminals. White actuators except where otherwise indicated. Fits standard panel hole .83" x 1.45" (21.1 x 36.8mm).

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Positions
Momentary On - None - Off
Input Terminals
2 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .960(24.38mm) x 1.69(43.18mm)
Panel Thickness
.060 (1.52mm) to .250 (6.35mm)
Color & Finish
White Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

57001-15 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57001-15SW RKR SPST MOMRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.