background-waves

57006-02

Product Status| Obsoletei

57006-02

SW RKR DPDT CO | Series: 56000 and 57000 Standard
info
Single and Double Pole. Universal application. Bright nickel plate or black bezel, narrow or wide. Plastic housing and actuator. Snap-in to fit panels 040" through .100: (1.0 to 2.5mm). Screw or blade terminals. 25A at 12V DC. White actuator, bright bezel. Up: On, Center: Off, Down: On, six blade terminals. DPDT. Diagram D.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
DPDT
Positions
On - off - On
Input Terminals
6 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Plastic with Metal Snap Clip
Mounting Method
Panel Snap–In – 1.12(28.44mm) x 1.75(44.45mm)
Panel Thickness
.040 (1.01mm) to .100 (2.54mm)
Color & Finish
White Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

57006-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57006-02SW RKR DPDT CORoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.