background-waves

57007-11

Product Status| Obsoletei

57007-11

SW RKR HEATER | Series: 56000 and 57000 Standard
info

This product is not recommended for new designs

SPDT On-On-Off.
Bright nickel plate or black bezel, narrow or wide. Plastic housing and actuator. Snap-in to fit panels 040"" through .100: (1.0 to 2.5mm). Screw or blade terminals. 25A at 12V DC. Black actuator, black bezel. Up: On, Center: On, Down: Off, three blade terminals. Imprinted “Off, Lo, High.”"
PropertyValue
Actuator
Rocker Button
Mounting Method
Panel Snap–In
Color & Finish
Gray Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

57007-11 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57007-11SW RKR HEATERRoHS2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.