background-waves

57014-03

Product Status| Activei

57014-03

SW RKR DPDT REV | Series: 56000 and 57000 Standard
info
25A at 12V DC. Reversing switch. See diagram
Moisture-resistant plastic housings, bezels and actuators.
Glossy finish actuators and bezels except where noted.
Snap-in mounting to fit panels .060" through .250" (1.5mm to 6.4mm).
Silver contacts, brass blade or screw terminals.
White actuator.
Fits standard panel hole .83" x 1.45" (21.1 x 36.8mm).
Four blade terminals.
Sealed.
PropertyValue
Actuator
Rocker Button
Mounting Method
Panel Snap–In
Color & Finish
Gray Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

57014-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57014-03SW RKR DPDT REVRoHS2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.