background-waves

57300-10

Product Status| Obsoletei

57300-10

SW RKR SPST | Series: 56000 and 57000 Standard
info
Single and Double Pole. Universal application. Bright nickel plate or black bezel, narrow or wide. Plastic housing and actuator. Snap-in to fit panels 040" through .100: (1.0 to 2.5mm). Screw or blade terminals. 25A at 12V DC. Black actuator, bright bezel. Red dependent pilot light. Up: On, Down: Off, three blade terminals. Diagram F.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
Off - None - On
Input Terminals
3 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Plastic with Metal Snap Clip
Mounting Method
Panel Snap–In – 1.12(28.44mm) x 1.75(44.45mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

57300-10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57300-10SW RKR SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.