background-waves

57300-22

Product Status| Activei

57300-22

SW RKR SPST | Series: 56000 and 57000 Standard
info
25A at 12V DC. Moisture-resistant plastic housings, bezels and actuators. Glossy finish actuators and bezels except where noted. Snap-in mounting to fit panels .060" through .250" (1.5mm to 6.4mm). Silver contacts, brass blade or screw terminals. White actuators except where otherwise indicated. Fits standard panel hole .83" x 1.45" (21.1 x 36.8mm). Three blade terminals. Red pilot light inside the actuator. Pilot is rated for 12V DC. Diagram A except ground is terminal 6.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - none - Off
Input Terminals
3 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Plastic Black Moisture Resistant
Mounting Method
Panel Snap–In – .964(24.52mm) x 1.69(43.16)
Panel Thickness
.060 (1.52mm) to .250 (6.35mm)
Color & Finish
White Plastic – Illuminated (Red)
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

57300-22 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
57300-22SW RKR SPSTRoHS2/19/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.