background-waves

58027-02

Product Status| Obsoletei

58027-02

SW RKR SPST | Series: 56027 and 58027
info
25A at 12V DC, 15A at 24V DC.
Sealed to IP66 for water resistance. (high pressure wash.) Single Pole, Single Throw.
Two brass blade terminals.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
Off - None - On (2-3)
Input Terminals
2 Blade
Actuator
Rocker Button / Sealed
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .964(24.52mm) x 1.69(43.16)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58027-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58027-02SW RKR SPST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.