background-waves

58027-03

Product Status| Obsoletei

58027-03

SW RKR SPDT | Series: 56027 and 58027
info
25A at 12V DC, 15A at 24V DC.
Sealed to IP66 for water resistance (high pressure wash.) Single Pole, Double Throw.
Three brass blade terminals.
PropertyValue
Actuator
Rocker Button
Mounting Method
Panel Snap–In
Color & Finish
Gray Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58027-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58027-03SW RKR SPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.