background-waves

58027-04-BX

Product Status| Activei

58027-04-BX

RKR SW 3POS SPDT MOM/OFF/MOM 15A/24VDC | Series: 56027 and 58027
info

Littelfuse Rocker Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 58027 Series is our most popular line of unlit rocker switches. These products are single-actuator switches that are commonly used for in-cabin controls, but are IP66 rated against dust and moisture.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
Momentary On - Off - Momentary On
Input Terminals
3 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .964(24.52mm) x 1.69(43.16)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm
  • Silver contacts for corrosion resistance.

58027-04-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58027-04-BXRKR SW 3POS SPDT MOM/OFF/MOM 15A/24VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.