56327-01 - 56327 / 58327 Series

56327 01
Roll Over to Zoom
25A at 12V DC. LED or incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.830" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). Pilot lights are independent or dependent, as noted. They have silver contacts, which give superior switching performance. Housing is matte black. Wiring your switch: There are up to 6 terminals on this switch series. Identify each type of switch by matching it with the appropriate wiring diagram in each section. Diagrams represent the switch as seen from the back. Dotted lines indicate the internal connections of the pilot light(s). Single Pole, Single Throw, with dependent illumination. Three blade terminals. Red lens.
Property (Mouseover for details) Value
Switch type Rocker
Description Weather-Resistant Rocker Switch 1 circular dependent pilot light
Circuitry SPST
Contacts Silver
Housing Plastic Black
Up position Off
Center position None
Down position On (2-3)
Terminals 3 screw
Actuator material Plastic
Actuator type Rocker Button/ sealed
Actuator color Black
Actuator imprint None
Illuminated Yes
Lens 1 color Red
Lens 2 color None
Lens 1 size .200 ( 5.10mm) Dia.
Bezel type Plastic Black
Bezel size .964(24.52mm) x 1.69(43.16)
Mounting Panel snap-in
Panel thickness .093 (2.37mm) to .187 (4.76mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm
Electrical rating 25 A at 12 V DC