background-waves

58327-01-BX

Product Status| Obsoletei

58327-01-BX

RKR SW 2POS SPST OFF/ON RED LENS | Series: 56327 and 58327
info

25A at 12V DC. incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45"" x 0.08"" (36.8 x 21.1mm) in panels from 0.09"" to 0.19"" thick (2.4 x 4.7mm). They have silver contacts, which give superior switching performance. Housing is matte black. Single Pole. Single Throw. with dependent illumination. Three blade terminals. Red lens.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
3 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – 1.695(43.05 mm) x .965(24.51 mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58327-01-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58327-01-BXRKR SW 2POS SPST OFF/ON RED LENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.