background-waves

58311-02

Product Status| Activei

58311-02

ROCKER SPST OFF-MOM_ON | Series: 58311
info
  • The 58311 (no pilot lights) series matches the 58312 & 58324 series (with LED pilot lights).
  • 25A at 12V DC, 15A at 24V DC.
  • Sealed to IP66 for water resistance (high pressure wash resistant.)
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
24
Circuitry
SPST
Positions
Momentary On - None - Off
Input Terminals
2 Nickel-Plated Brass Blades
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58311-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58311-02ROCKER SPST OFF-MOM_ON

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.