background-waves

58311-03

Product Status| Obsoletei

58311-03

ROCKER SPDT ON-OFF-ON | Series: 58311
info
25A at 12V DC, 15A at 24V DC. General specifications are the same as for the preceding ‘Sealed Switches with Pilot Lights’. Sealed to IP66 for water resistance. (high pressure wash.) Single Pole, Double Throw. Three Terminals.
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
24
Circuitry
SPDT
Positions
On - Off - On
Input Terminals
3 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58311-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58311-03ROCKER SPDT ON-OFF-ON

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.