background-waves

58311-09

Product Status| Activei

58311-09

ROCKER DPDT MOM_ON-OFF-MOM_ON | Series: 58311
info

25A at 12V DC. LED or incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.08" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). Pilot lights are independent or dependent, as noted. They have silver contacts, which give superior switching performance. Housing is matte black.

Available Attributes
(See Specifications tab for exact part number details)

PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
24
Circuitry
DPDT
Positions
Momentary On - Off - Momentary On
Input Terminals
6 Nickel-Plated Brass Blades
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58311-09 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58311-09ROCKER DPDT MOM_ON-OFF-MOM_ON

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.