background-waves

58311-17

Product Status| Activei

58311-17

| Series: 58311
info
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
24
Circuitry
DPDT
Positions
Momentary On - Off - Momentary On
Input Terminals
4 Nickel-Plated Brass Blades
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic � FWD REV Imprit
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58311-17 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58311-17

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.