background-waves

58312-AG

Product Status| Activei

58312-AG

ROCKER ON-OFF-ON AMBER & GREEN LED | Series: 58312
info
SPDT On-Off-On Wide Lens LED Rocker Switch with Amber and Green lenses, both dependent illumination. 4 blade terminals. 25A at 12V DC 25A at 12V DC. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.83" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). They have silver contacts, which give superior switching performance. Housing is matte black.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
On - Off - On
Input Terminals
4 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic – Illuminated (Amber – Green)
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58312-AG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58312-AGROCKER ON-OFF-ON AMBER & GREEN LED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.