background-waves

58312-RG4

Product Status| Obsoletei

58312-RG4

SW RKR OFF-ON RED & GREEN LED | Series: 58312
info
SPST On-off red & green LED one dep one independent 4 terminals
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPDT
Positions
On - Off - Off
Input Terminals
4 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .965(24.51mm) x 1.81(45.97mm)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic – Illuminated (Red – Green)
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58312-RG4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58312-RG4SW RKR OFF-ON RED & GREEN LED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.