background-waves

58328-02

Product Status| Activei

58328-02

SW RKR SPST | Series: 58328
info
25A at 12V DC. Incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.08" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). They have silver contacts, which give superior switching performance. Housing is matte black. Single Pole, Single Throw, with independent illumination. Four blade terminals.
To convert an independent switch to dependent, connect a jumper wire between terminals 3 and 6, and ground terminal 4.
Green lens.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
Off - None - On (2-3)
Input Terminals
4 Blade
Actuator
Rocker Button / Sealed
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .964(24.52mm) x 1.69(43.16)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic – Illuminated (Green)
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58328-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58328-02SW RKR SPST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.