background-waves

58328-08

Product Status| Obsoletei

58328-08

SW RKR SPDT | Series: 58328
info

Littelfuse Rocker Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 58328 Series is our most popular line of LED-enabled rocker switches. These products are single-actuator switches that are commonly used for in-cabin controls, but are also IP66 rated against dust and moisture.

PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
24
Circuitry
SPST
Positions
On - None - On
Input Terminals
4 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .964(24.52mm) x 1.69(43.16)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic – Illuminated (Green – Green)
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm
  • Silver contacts for corrosion resistance
  • Bright, long-lasting LED illumination

58328-08 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58328-08SW RKR SPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.