background-waves

58328-12-BX

Product Status| Obsoletei

58328-12-BX

RKR SW 2POS SPST OFF/ON CLEAR LENS | Series: 58328
info

This product is not recommended for new designs

Littelfuse Rocker Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 58328 Series is our most popular line of LED-enabled rocker switches. These products are single-actuator switches that are commonly used for in-cabin controls, but are also IP66 rated against dust and moisture.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST
Positions
Off - None - On (2-3)
Input Terminals
3 Blade
Actuator
Rocker Button
Contacts
Silver
Housing
Black Plastic
Mounting Method
Panel Snap–In – .964(24.52mm) x 1.69(43.16)
Panel Thickness
.093 (2.37mm) to .187 (4.76mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58328-12-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58328-12-BXRKR SW 2POS SPST OFF/ON CLEAR LENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.