background-waves

58332-32-BP

Product Status| Activei

58332-32-BP

RKR SW 3POS DPDT ON/OFF/MOM AMB LED | Series: 58332 Sealed
info

58332 switches are supplied in retail BP only and are supplied with one black and one gray snap-on actuator. These general-purpose switches are suitable for all kinds of applications.

  • 20A at 12V, 15A at 24V DC
  • Switches with LED pilot lights must be used at the stated voltage only
  • They are weather-resistant with contact areas sealed to IP66 (high pressure wash-resistant).
  • Recognized at UL 1500 (Ignition protection for marine products). With neoprene gasket/panel seal.
  • Conveniently snap into a standard rectangular mounting hole 1.48" x 0.83" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm).
  • Plastic housing, bezel and actuator.
  • Silver contacts, Brass blade terminals.
  • PropertyValue
    Circuitry
    DPDT
    Positions
    On - Off
    Contacts
    Silver
    Housing
    Plastic
    Color & Finish
    Gray Plastic

    58332-32-BP Resources

    Showing 1 to 1 of 1 Total Results
    Share
    Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
    58332-32-BPRKR SW 3POS DPDT ON/OFF/MOM AMB LED

    If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.