background-waves

7103J37ZQE22

Product Status| Activei

7103J37ZQE22

SWITCH 7103J37ZQE22 | Series: 7000
info

The 7000 series miniature rocker and lever handle switches are multi-pole and multi-position, have a wide variety of actuator and termination options available and use epoxy terminal-seal that’s compatible with bottom wash cleaning. Product designers in the telecommunications, instrumentation and medical equipment industries turn to the 7000 series switches because of their reputation for quality and performance even in the face of harsh environments.

PropertyValue
Circuitry
SPDT
Activation Type
Permanent
Rating - Maximum Current
5 A
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Terminals Plating
Silver
Washing Process - Compatibility
Yes
Color & Finish
Actuator: black Frame: black
Mechanical Life Cycles
40000
Actuator
Rocker with frame
Terminals Type
Solder Lugs
Switch Function
On-Off-On
Contact Plating
Silver
  • Multi-pole and multi-position
  • Wide variety of actuator and termination options
  • RoHS compliant
  • Epoxy terminal-seal compatible with bottom wash cleaning

7103J37ZQE22 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Medical equipment

7103J37ZQE22 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
7103J37ZQE22SWITCH 7103J37ZQE22

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.