background-waves

7105J10Z3QE2

Product Status| Activei

7105J10Z3QE2

SWITCH 7105J10Z3QE2 | Series: 7000
info

The 7000 series miniature rocker and lever handle switches are multi-pole and multi-position, have a wide variety of actuator and termination options available and use epoxy terminal-seal that’s compatible with bottom wash cleaning. Product designers in the telecommunications, instrumentation and medical equipment industries turn to the 7000 series switches because of their reputation for quality and performance even in the face of harsh environments.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Rating - Maximum Current
5 A
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Terminals Plating
Silver
Washing Process - Compatibility
Yes
Color & Finish
Actuator: black
Mechanical Life Cycles
40000
Actuator
1.318 inch long rocker
Terminals Type
Quick Connect
Switch Function
Mom.-Off-Mom
Contact Plating
Silver
  • Multi-pole and multi-position
  • Wide variety of actuator and termination options
  • RoHS compliant
  • Epoxy terminal-seal compatible with bottom wash cleaning

7105J10Z3QE2 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Medical equipment

7105J10Z3QE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
7105J10Z3QE2SWITCH 7105J10Z3QE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.