background-waves

7401J1V9SE2

Product Status| Activei

7401J1V9SE2

SWITCH 7401J1V9SE2 | Series: 7000
info

The 7000 series miniature rocker and lever handle switches are multi-pole and multi-position, have a wide variety of actuator and termination options available and use epoxy terminal-seal that’s compatible with bottom wash cleaning. Product designers in the telecommunications, instrumentation and medical equipment industries turn to the 7000 series switches because of their reputation for quality and performance even in the face of harsh environments.

PropertyValue
Circuitry
4PDT
Activation Type
Permanent
Rating - Maximum Current
50 mA
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Terminals Plating
Matte Tin
Washing Process - Compatibility
Yes
Color & Finish
Actuator: black
Mounting Method
Snap-In
Mechanical Life Cycles
100000
Actuator
.531 inch long rocker
Switch Function
On-None-On
Terminals Complementary Information
1.150 inch high, V-bracket
Contact Plating
Silver
  • Multi-pole and multi-position
  • Wide variety of actuator and termination options
  • RoHS compliant
  • Epoxy terminal-seal compatible with bottom wash cleaning

7401J1V9SE2 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Medical equipment

7401J1V9SE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
7401J1V9SE2SWITCH 7401J1V9SE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.