background-waves

9201J1ZQE1

Product Status| Activei

9201J1ZQE1

SWITCH 9201J1ZQE1 | Series: 9000
info

Those designing products that require a shut-off switch need to ensure that the switch they incorporate is durable, resistant to the elements and can withstand repeated use. The 9000 series of power rocker and lever handle switches feature thermoset UL 94V-0 housing, rugged construction and a variety of actuator and termination options, making them perfect for all types of small appliances and shut-off switches.

PropertyValue
Circuitry
DPDT
Activation Type
Permanent
Switch Function
On-None-On
Rating - Maximum Current
6 A
Terminals Type
Solder Lugs
Electrical Life Cycles
25000
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Silver
Terminals Plating
Silver
Mechanical Life Cycles
25000
Actuator
ROCKER WHITE
  • Thermoset UL 94V-0 housing
  • Rugged construction
  • Variety of actuator and termination options
  • RoHS compliant

9201J1ZQE1 Applications

Highlights Section

  • Small equipment
  • Shut-off switch

9201J1ZQE1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9201J1ZQE1SWITCH 9201J1ZQE1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.