Introducing the V-Series Contura® and Tippette® Series IP66/68 Snap-In Mounted switches, these high-performance rocker switches cater to a diverse range of applications. The V-Series Contura® switches are renowned for their cutting-edge design, exceptional quality, and maximum reliability. With customizable options for ratings, circuits, colors, illuminations, and symbols, these single or double pole switches boast versatility. Removable actuators in various styles and colors, along with an optional plug-in terminal connector for pre-wiring, make them ideal for applications ranging from On/Off-Highway and Marine to Armored Vehicles, and Industrial Automation. The Tippette® TIG Series, featuring a traditionally styled design and available in sealed or unsealed versions, is well-suited for general purpose applications, providing flexibility with 1-3 poles, 10-20 amps, and accommodating voltage levels of 12-24V DC and 125-250V AC.
Offering 1-3 poles configurations and customizable options for ratings, colors, illuminations, and symbols
The Tippette Series supports amperage ranging from 10 to 20 amps and voltage levels of 125-250V AC and 12-24V DC
The V-Series Contura® switches offer reliable power handling with 1-2 poles and 0.4-20 amps at 125-250V AC and 12-24V DC
Available in sealed or unsealed versions, providing users with the option for environmental protection
Many switches featuring removable actuators in various styles and colors, allowing for easy customization
An optional plug-in terminal connector facilitates prewiring of wire harnesses, streamlining the installation process