background-waves

CTRS002-BP

Product Status| Activei

CTRS002-BP

20A ROCKER SWITCH, ON-ON, SPDT | Series: Carling Retail Rocker Switches
info

The Tippette® TIG Series, featuring a traditionally styled design and available in sealed or unsealed versions, is well-suited for general purpose applications, providing flexibility with 1-3 poles, 10-20 amps, and accommodating voltage levels of 12-24V DC and 125-250V AC.

PropertyValue
Mounting Method
Snap-In
Circuitry
SPDT
Actuator
Rocker
Current Rating Max in Amps
20
Maximum DC Voltage (V)
28
Positions
On - On
Panel Thickness
0.04 - 0.25 (1.02 - 6.35mm)
Input Terminals
1/4 Tab
Contacts
Silver
Color & Finish
Black
  • Offering 1-3 poles configurations and customizable options for ratings, colors, illuminations, and symbols
  • Available in sealed or unsealed versions, providing users with the option for environmental protection
  • The Tippette Series® supports amperage ranging from 10 to 20 amps and voltage levels of 12-24V DC and 125-250V AC

CTRS002-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CTRS002-BP20A ROCKER SWITCH, ON-ON, SPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.