background-waves

CTVS006-BP

Product Status| Activei

CTVS006-BP

20A ROCKER SWITCH, ON-OFF-ON, DPDT | Series: Carling Retail Rocker Switches
info

The V-Series Contura® IP66/68 Snap-In Mounted switches are renowned for their cutting-edge design, exceptional quality, and maximum reliability. With customizable options for ratings, circuits, colors, illuminations, and symbols, these single or double pole switches boast versatility. Removable actuators in various styles and colors, along with an optional plug-in terminal connector for pre-wiring, make them ideal for applications ranging from On/Off-Highway and Marine to Armored Vehicles, and Industrial Automation.

PropertyValue
Mounting Method
Panel Mount
Circuitry
DPDT
Actuator
Rocker
Current Rating Max in Amps
20
Maximum DC Voltage (V)
12
Positions
On - Off - On
Panel Thickness
0.03 - 0.25 (0.76 - 6.35mm)
Input Terminals
1/4 Tab
Contacts
Silver
Color & Finish
Black with Red Lens and White with Red Lens
Housing
Nylon UL 94-V0
  • Offering single or double pole configurations and customizable options for ratings, circuits, colors, illuminations, and symbols
  • Available in sealed or unsealed versions, providing users with the option for environmental protection
  • Many switches featuring removable actuators in various styles and colors, allowing for easy customization
  • An optional plug-in terminal connector facilitates prewiring of wire harnesses, streamlining the installation process
  • The V-Series Contura® switches offer reliable power handling with 1-2 poles and 0.4-20 amps at 12-24V DC and 125-250V AC

CTVS006-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CTVS006-BP20A ROCKER SWITCH, ON-OFF-ON, DPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.