background-waves

CG102J12S205DQF

Product Status| Activei

CG102J12S205DQF

SWITCH CG102J12S205DQF | Series: CG
info

CG series single pole power rocker switch are designed with a beveled frame and easy panel mount installation, making it perfect for today’s innovative product designs. With optional illumination, the CG switches are most often used in small appliances, instrument panels and industrial controls.

PropertyValue
Circuitry
SPST NO
Activation Type
Permanent
Switch Function
On-None-Off
Rating - Maximum Current
16 A
Mounting Method
Snap-In
Terminals Type
Quick Connect
Electrical Life Cycles
10000
Illumination
Not applicable
Seal
No
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 250 volt
Terminals Plating
Silver
Terminals Complementary Information
0,25 inches
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Color & Finish
Black
Actuator
Rocker
Contact Plating
Silver
  • Beveled frame
  • Illuminated versions available
  • Easy panel mount installation

CG102J12S205DQF Applications

Highlights Section

  • Computers and peripherals
  • Small appliances
  • Instrument panels
  • Industrial controls
  • RoHS compliant

CG102J12S205DQF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CG102J12S205DQFSWITCH CG102J12S205DQF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.