background-waves

CL102J72S205DQA

Product Status| Activei

CL102J72S205DQA

SWITCH CL102J72S205DQA | Series: CL
info

The CL series are single pole power rocker switches, perfect for power outlet strips, HVAC units and floor care products. CL switches are resilient, feature positive detent, snap-in mounting and are available with optional illumination.

PropertyValue
Circuitry
SPST
Activation Type
Permanent
Switch Function
On-None-Off
Rating - Maximum Current
16 A
Mounting Method
Snap-In
Terminals Type
Quick Connect
Electrical Life Cycles
10000
Illumination
Not applicable
Seal
No
Electrical Rating - Activated - Voltage AC
Max 250 volt
Terminals Plating
Silver
Terminals Complementary Information
0,25 inches
Activation Orientation
Top actuated
Color & Finish
Black
Washing Process - Compatibility
Not Compatible
Actuator
Rocker
Contact Plating
Silver
  • Illuminated versions available
  • Positive detent
  • Snap-in mounting

CL102J72S205DQA Applications

Highlights Section

  • Floor care products
  • Power outlet strips
  • HVAC units
  • RoHS compliant

CL102J72S205DQA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CL102J72S205DQASWITCH CL102J72S205DQA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.