background-waves

CM101J12S205QA

Product Status| Activei

CM101J12S205QA

SWITCH CM101J12S205QA | Series: CM
info

Designers of power supplies, industrial equipment and small appliances need a quality rocker switch that can withstand repeated use. That’s why so many turn to the CM series single pole power rocker switch. The CM series feature an easy to install snap-in design and are available with multiple actuator and termination styles as well as various types of illumination.

PropertyValue
Circuitry
SPDT
Activation Type
Permanent
Rating - Maximum Current
16 A
Mounting Method
Snap-In
Terminals Type
Quick Connect
Electrical Life Cycles
10000
Illumination
Not applicable
Seal
No
Electrical Rating - Activated - Voltage AC
Max 250 volt
Terminals Plating
Silver
Terminals Complementary Information
0,25 inches
Activation Orientation
Top actuated
Color & Finish
Black
Washing Process - Compatibility
Not Compatible
Actuator
Rocker
Switch Function
On-None-On
Contact Plating
Silver
  • Illuminated versions available
  • Easy to install snap-in design
  • Multiple actuator and termination styles to choose from

CM101J12S205QA Applications

Highlights Section

  • Computers and peripherals
  • Power supplies
  • Industrial equipment
  • Small appliances
  • RoHS compliant

CM101J12S205QA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CM101J12S205QASWITCH CM101J12S205QA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.