background-waves

CN202J3AS215Q7

Product Status| Activei

CN202J3AS215Q7

SWITCH CN202J3AS215Q7 | Series: CN
info

The CN series double pole power rocker switch is a quality, long-lasting switch designed for use in power supply, industrial equipment and HVAC products. Featuring optional illumination and multiple actuator and termination styles, the robust design of the CN series guarantees your products stand out.

PropertyValue
Activation Type
Permanent
Contact Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 250 volt
Color & Finish
Amber
Electrical Life Cycles
10000
Activation Orientation
Top actuated
Circuitry
DPST
Mounting Method
Snap-In
Light - Typical Forward Voltage
125 AC
Light - Color
Amber
Seal
No
Rating - Maximum Current
16 A
Actuator
Rocker
Terminals Type
Quick Connect
Switch Function
On-None-Off
Terminals Complementary Information
0,187 inches
Washing Process - Compatibility
Not Compatible
Illumination
Yes
Terminals Plating
Silver
  • Illuminated versions available
  • Multiple actuator and termination styles
  • Robust design
  • RoHS compliant
  • Custom version upon request

CN202J3AS215Q7 Applications

Highlights Section

  • Appliances
  • Office equipment
  • Computers and peripherals
  • Off-road vehicles
  • Industrial machines
  • HVAC units
  • Transportation

CN202J3AS215Q7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CN202J3AS215Q7SWITCH CN202J3AS215Q7

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.