background-waves

CR102J11S215QF

Product Status| Activei

CR102J11S215QF

SWITCH CR102J11S215QF | Series: CR
info

The CR series are round single pole specialty rocker switches, perfect for use in small and large appliances, computers and peripherals and audio/video equipment. With a round actuator and body, an IP65 rated splash proof rubber boot option and multiple illuminated versions available, CR switches are sure to give designers what they need.

PropertyValue
Circuitry
SPST
Activation Type
Permanent
Switch Function
On-None-Off
Rating - Maximum Current
16 A
Mounting Method
Snap-In
Terminals Type
Quick Connect
Electrical Life Cycles
10000
Illumination
Not applicable
Seal
No
Electrical Rating - Activated - Voltage AC
Max 250 volt
Terminals Plating
Silver
Terminals Complementary Information
0,187 inches
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Color & Finish
White
Actuator
Rocker
Contact Plating
Silver
  • Round actuator and body
  • Multiple illuminated versions available
  • IP65 splash proof rubber boot option
  • Nice styling

CR102J11S215QF Applications

Highlights Section

  • Appliances, small and large
  • Office equipment
  • Computers and peripherals
  • Audio/Video equipment
  • RoHS compliant

CR102J11S215QF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CR102J11S215QFSWITCH CR102J11S215QF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.